Welcome to TRACOPOWER
Picture01
120W AC/DC Power Supply in all-weather proof Enclosure compliant to IP67 & NEMA4X
DC/DC Converters
Picture02
TRACOPOWER offers the most comprehensive range of DC/DC converter modules for PCB-mounting with output power ranges from 1 to 150W. For higher power applications we offer encased DC/DC converters up to 22’000W.
AC/DC Power Supplies
Picture03
TRACOPOWER offers industrial quality AC/DC power supplies with output power from 5 to 60W as encapsulated modules and with up to 1000W in open frame design or as encased version.
DIN-rail Power Supplies
Picture04
TRACOPOWER is one of the leading manufacturer of industrial power supplies for DIN-rail mounting with power ranges up to 600W and worldwide safety approvals including models with ATEX certification for hazardous locations
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer