|
Sealed Field Power Supply |
| TRACOPOWER launches with the TEX-120 series a range of industrial power supplies designed for applications in harsh outdoor environments. The rugged die-cast aluminium housing is water, ice, oil and dust resistant, compliant to IP67 and NEMA 4X requirements. => full story |
| 30.07.2008 |
|
30W DC/DC Converter in 1x 2” footprint with 4:1 Input Range |
| TRACOPOWER launches it’s TEN-30WIN Series of 30 Watt DC/DC converter modules . These new products feature a miniature 1 x 2 inch footprint; ultra- wide 4:1 Input ranges of 9~36 or 18~75 VDC; single, dual & triple output models with voltages ranging from 1.5~15 VDC. => full story |
| 23.07.2008 |
|
DC/DC Converters with reinforced Insulation |
|
TRACOPOWER introduces a new range of high isolation DC/DC converters providing 2W in a small DIP-16 package. I/O-isolation voltage of this product is specified for 4000 VACrms. => full story |
| 23.06.2008 |
|
100W AC/DC Power Supply in 2” x 4” Format |
| TRACOPOWER launches with the TOP-100 series a new generation of ultra-compact AC/DC power supplies which features the highest power density in the popular 2”x4” footprint. => full story |
| 22.04.2008 |
|
Smallest 15 Watt DC/DC Converters |
| TRACOPOWER announces with the THN-15 series its latest generation of high performance DC/DC converter modules. The products with 15W output power come in a encapsulated, shielded metal package with dimensions of only 1.0"x1.0"x 0.4" which sets a new benchmark for isolated 15W converters! => full story |
| 16.10.2007 |
|
Industrial Power Supplies with wide-range Input |
| The successful TSP series of high performance DIN-rail power supplies from TRACOPOWER has been extended with models featuring ultrawide-range single-phase and 2-phase input of 120/230-500VAC. With this voltage ranges these power supplies can be used on practical any Single– or 3-phase network in the world. => full story |
| 13.08.2007 |
|
5W DC/DC Converter in SMD-Package |
| TRACOPOWER introduces with the TES-5 series a new generation of isolated high performance dc/dc converters in a SMD-package. The 21 models come in an ultra-compact DIP-24 encapsulated package with dimensions of 33x21x10mm and are available with wide input ranges of 9 to18VDC,18 to 36 VDC or 36 to 75VDC. => full story |
| 12.08.2007 |
|
SIP Package DC/DC Converter, 4:1 Input Range |
| TRACOPOWER introduces it's new TMR-2WI Series of isolated and fully regulated 2 Watt DC/DC Converters in the high-density 26 x 9.3 x 12.5mm SIP Package with ultra-wide input ranges of 9-36 / 18-75 VDC. => full story |
| 15.06.2007 |
|
20W DC/DC Converters, 4:1 Input Range |
| TRACOPOWER introduces it's new TEN20WIN Series of 20 Watt Ultra-Wide Input Range DC/DC Converters in the small 2.0 x1.0 x0.4" Standard footprint. => full story |
| 09.05.2007 |
| © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer | |