The TEN-30WIN converter products come in an encapsulated, shielded metal package with a footprint of only 1.0"x 2.0"x 0.4" with industry standard pinouts. A very high efficiency up to 91%, achieved by advanced circuit design, allows an operating temperature range of -40°C to +75°C (with derating). Further features include remote On/Off, trimmable output voltage, undervoltage lockout, overtemperature protection and 1500VDC I/O-isolation. All models comply with IEC/UL60950-1 and are backed by a three-year product warranty.
The TEN-30WIN converters are in full production with deliveries from 4 to 6 weeks. Pricing is $39.50 for 1000 pieces. |