POL (Point-of-Load) Switching Regul...
High Power Industrial 60 to 22000W
High-Voltage Output 180 to 2000VDC
DC / DC Converters
High Voltage Output
High Voltage power supplies(2 and 5W) are compact shielded metal package. Full SMT-construction with ceramic capacitors for highest reliability. Excellent output stability and low temperature drift.
Product Series
Power Output
Input Voltage Ranges [VDC]
Output Voltages [VDC]
Package Style / Features
MHV
2W
12 (±10%)
180-2000
80/100 x 12 x 20mm
Metal Case
PHV
5W
12 (±10%)
350-2000
60 x 40 x 20mm
Metal Case
© Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. ->
Disclaimer