Reinforced I/O Isolation up to 6000V, 2 to 6W
DC / DC Converters
Reinforced Insulation
These converter modules provide reinforced insulation with high I/O-isolation voltages rated for 2500 VAC to 4000 VAC. The products come with industrial and medical safety approvals. The (THP-3 series) provides ultra-wide input ranges including a 36 to 160 VDC range for compliance with railroad safety standards.
THP / THI
Product Series Output Power Input Voltage Ranges [VDC] Output Voltages [VDC] Package Style / Features  
TMV-EN     1 Watt 5, 12 (±10%) 5, 12, 15 SIP-7, I/O-Isolation
3000 VAC
THI 2     2 Watt 5, 12, 24 (±10%) 5, 12, 15, ±5, ±12, ±15 DIP-24, I/O-Isolation 2500 VAC
THI 2M     2 Watt 5, 12, 24 (±10%) 5, 12, 24, ±12, ±15 DIP-16, I/O-Isolation 4000 VAC
THB 3     3 Watt 4.5-9, 9-18, 18-36, 36-75 5, 12, 24, ±12, ±15 DIP-24, I/O-Isolation 4000 VAC
THP 3     3 Watt 9-40, 18-80, 36-160 5, 12, ±12, ±15 DIP-24, I/O-Isolation 4000 VAC
THB 6     6 Watt 9-18, 18-36, 36-75 5, 12, ±12, ±15 DIP-24, I/O-Isolation 4000 VAC
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer