DC/DC Converters
Icon [NEU]
punkt SMD-Package 1 to 15W
punkt SIP-Package 1 to 3W
punkt General Purpose 2 to 30W
punkt High Performance 3 to 15W
punkt High Performance 20 to 60W
punkt High Power Modules 75 to 150W
punkt Reinforced I/O Isolation up to 6000V, 2 to 6W
punkt POL (Point-of-Load) Switching Regulators
punkt High-Voltage Output 180 to 2000VDC
punkt High Power Industrial 60 to 22'000W
.
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer