DC/DC Converters with reinforced Insulation
TRACOPOWER introduces a new range of high isolation
DC/DC converters providing 2W in a small DIP-16 package.
I/O-isolation voltage of this product is specified for 4000 VACrms.
The isolation system qualifies the products for applications which request a supplementary or reinforced insulation approved to EN/UL 60950-1 industrial or EN/UL 60601-1 medical safety standard. The THI-2M series features models with input voltages of 5, 12 or 24VDC and regulated output voltages of 5, 12, 24, +/-12 and +/-15VDC. The operating temperature range is specified for –25°C to +71°C. The product is also available in a SMD package version (TES-2M series) These converters provide a ideal solution for many cost-critical applications in instrumentation or in commercial and medical equipment.

The products are in full production with deliveries from stock to 6 weeks.
Prices start from $ 12.50 for 1000 pieces
Date: 23.06.2008
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer