Field Power Supply, Waterproof Case 120W
AC / DC Power Supplies
Waterproof Case
The new TEX series are industrial power supplies in a rugged die-cast aluminium enclosure. The design is water, ice, oil and dust proof and complies with IP67 and NEMA 4X standards.
They feature a high operating temperature range from –40°C up to 85°C. Safety approval includes UL508 listings, ATEX 94/9/EC and IECEx for applications in hazardous locations.
Picture003
Product Series Output Power Input Voltage Range Output Voltages [VDC] Package Style / Features  
TEX 120     120W 90-264VAC 12, 24 Sealed Case with Waterproof Connectors
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer