DC / AC Inverters 
Sine Wave Inverters 20VA to 30kVA
DC / AC Inverters
Sine Wave Outputs
With the TSD series we offer a range of high performance sine wave inverters with regulated 115/230VAC single phase or 400/500VAC three phase output. Output frequencies of 50/60 or 400Hz available. Models with standard Input voltage from 24VDC to 600VDC.Robust design in 19”- subrack for Industrial Environments.
Picture003
Product Output Power Input Voltages Output Voltage Package  
TSD     20VA to 30kVA 24,...,600VDC 115 /230AC single phase
400 /500VAC three phase
19"-subrack
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer