High Performance 70 to 600W
DIN-Rail Power Supplies
High Performance
The TSP series power supplies are designed to work reliable also under critical factory floor conditions.

The TSP series models come in a rugged metal case with shock and vibration proof construction. They feature high immunity against electrical disturbances and a high power reserve. The operating temperature range is specified from –25°C to +70°C. All models provide remote On/Off and alarm output. International safety approvals package includes ATEX 94/9/EC certification and IECEx test report for applications in hazardous locations.

For system applications there are 3 add-on Function Modules available:
- Battery controller module for DC back-up systems
- Output voltage buffer module (without battery)
- True redundancy module



TSP

The new models of the TSP-WR series are featuring an ultra-wide input voltage range of 85 to 550 VAC. With this range the power supplies can be used in practical any single- or multiphase power network.
Output specifications and configuration are the same as for the standard TSP models.
Product Series Output Power Input Voltage Range Output Voltages [VDC] Features  
TSP     70,...,600W 85-264VAC
Autorange
12, 24, 36, 48 Rugged Construction, Add-on Function Modules
TSP-WR     180,...,600W 85-132VAC /187-550VAC
User selectable
24 Ultra-wide Input Range,
Add-on Function Modules
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer