High Power Industrial 60 to 22'000W
DC / DC Converters
High Power Industrial 60 to 22'000W
We offer a low cost range of boxed DC/DC converters (TZL Series) with a power range of 60 to 300W and also an extensive range of high performance converters (TSC Series) offering models up to 22’000W output power with an unique flexibility of input/output voltage configurations and options. Standard models with output voltages from 5 to 250VDC and up to 200A are available in this program.
TSC 6U
Product Series Power Output Input Voltage [VDC] Output Voltages [VDC] Package Style / Features  
TZL     60-300W 18-36, 36-72 12, 24 Enclosed Metal Case
TSC     150-5000W 10,...,800 5,...,800 Modules for 19"-Subracks,
DIN-rail or wall mounting
TSC 19"     5kW-22kW 10,...,800 5,...,800 19"-Subrack
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer