|
100W AC/DC Power Supply in 2” x 4” Format |
| TRACOPOWER launches with the TOP-100 series a new generation of ultra-compact AC/DC power supplies which features the highest power density in the popular 2”x4” footprint. => full story |
| 22.04.2008 |
|
Smallest 15 Watt DC/DC Converters |
| TRACOPOWER announces with the THN-15 series its latest generation of high performance DC/DC converter modules. The products with 15W output power come in a encapsulated, shielded metal package with dimensions of only 1.0"x1.0"x 0.4" which sets a new benchmark for isolated 15W converters! => full story |
| 16.10.2007 |
|
Industrial Power Supplies with wide-range Input |
| The successful TSP series of high performance DIN-rail power supplies from TRACOPOWER has been extended with models featuring ultrawide-range single-phase and 2-phase input of 120/230-500VAC. With this voltage ranges these power supplies can be used on practical any Single– or 3-phase network in the world. => full story |
| 13.08.2007 |
|
5W DC/DC Converter in SMD-Package |
| TRACOPOWER introduces with the TES-5 series a new generation of isolated high performance dc/dc converters in a SMD-package. The 21 models come in an ultra-compact DIP-24 encapsulated package with dimensions of 33x21x10mm and are available with wide input ranges of 9 to18VDC,18 to 36 VDC or 36 to 75VDC. => full story |
| 12.08.2007 |
|
12 Watt DC/DC Converter with Ultra-Wide Input Range |
| TRACOPOWER introduces it's new THD-12WI Series of DC/DC Converters offering 12 Watts of output power, a very high power density in the industry standard 24-DIP Package. The ultra-wide 4:1 input range (9~36 / 18~75 VDC) and high efficiency make these ideal power solutions for applications with limited space and battery operated systems. => full story |
| 22.06.2007 |
|
SIP Package DC/DC Converter, 4:1 Input Range |
| TRACOPOWER introduces it's new TMR-2WI Series of isolated and fully regulated 2 Watt DC/DC Converters in the high-density 26 x 9.3 x 12.5mm SIP Package with ultra-wide input ranges of 9-36 / 18-75 VDC. => full story |
| 15.06.2007 |
|
20W DC/DC Converters, 4:1 Input Range |
| TRACOPOWER introduces it's new TEN20WIN Series of 20 Watt Ultra-Wide Input Range DC/DC Converters in the small 2.0 x1.0 x0.4" Standard footprint. => full story |
| 09.05.2007 |
|
60W DC/DC Converters in 51x51x10mm Package |
|
TRACOPOWER launches with the TEN-60 series a new range of isolated, high performance DC/DC converter modules. => full story |
| 05.07.2006 |
| © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer | |