20 single output models are available with 2:1 wide input or 4:1 ultra-wide input voltage ranges and precisely regulated output voltages of 3.3, 5.0, 12 or 15 VDC. Advanced circuit design provides high efficiency up to 88% which allows an operating temperature range of -40°C to +85°C (with derating). Further features include remote On/Off, trimmable output voltage, output OVP and 1500VDC I/O-isolation. Typical applications for these converters are mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics, everywhere where board space is limited.
Download THN15 datasheet Download THN15WI datasheet |