20W DC/DC Converters, 4:1 Input Range
TRACOPOWER introduces it's new TEN20WIN Series of 20 Watt Ultra-Wide Input Range DC/DC Converters in the small 2.0 x1.0 x0.4" Standard footprint.
The TEN20WIN Series consists of 14 models offering 9~36 VDC or 18~75 VDC Input Ranges and Single- or Dual-Outputs ranging from 3.3~15 VDC. High Operational Efficiencies up to 86% enable an extended operating temperature range of -40~+85°C.The converters come in a low profile shielded metal package with industry standard pinout and feature short circuit protection, EN55022, Class A input filter, remote on/off control, voltage trim and I/O Isolation of 1500 VDC. All models are fully RoHS compliant and meet international safety standards ( UL/EN 60950-1). These products are ideal for applications including telecommunication, datacommunication, industrial process control systems and particulary also for battery operated equipment.
Date: 09.05.2007
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer