5W DC/DC Converter in SMD-Package
TRACOPOWER introduces with the TES-5 series a new generation of isolated high performance dc/dc converters in a SMD-package. The 21 models come in an ultra-compact DIP-24 encapsulated package with dimensions of 33x21x10mm and are available with wide input ranges of 9 to18VDC,18 to 36 VDC or 36 to 75VDC.
There are single- and dual-output models with voltages from 3.3VDC to 15VDC and 5-6 Watt output power. The product features I/O–isolation of 1500VDC, internal EMI-input filter to meet EN 55022,class A. The converters are specified for an operating temperature range of -40 to +70°C without derating. This product is RoHS compliant and qualified for lead free reflow solder processes according to IPC J-STD-020C. With their small footprint and excellent specifications the TES-5 series provide a perfect solution for many distributed on-board power conversion applications.All models are in full production with deliveries from stock to 6 weeks. Prices start at $ 18.50 for 1000 pieces.
Download TES 5 Series Datasheet
Date: 12.08.2007
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer