Smallest 15 Watt DC/DC Converters
TRACOPOWER announces with the THN-15 series its latest generation of high performance DC/DC converter modules. The products with 15W output power come in a encapsulated, shielded metal package with dimensions of only 1.0"x1.0"x 0.4" which sets a new benchmark for isolated 15W converters!
20 single output models are available with 2:1 wide input or 4:1 ultra-wide input voltage ranges and precisely regulated output voltages of 3.3, 5.0, 12 or 15 VDC. Advanced circuit design provides high efficiency up to 88% which allows an operating temperature range of -40°C to +85°C (with derating). Further features include remote On/Off, trimmable output voltage, output OVP and 1500VDC I/O-isolation. Typical applications for these converters are mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics, everywhere where board space is limited.

Download THN15 datasheet
Download THN15WI datasheet
Date: 16.10.2007
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer