TRACOPOWER’s THD-12WI Series consists of 18 models offering input ranges of 9~36 VDC or 18~75VDC with both single and dual output voltages. Very high efficiency operation up to 88% enables full load operation over an extended ambient operating temperature range of -40~+85°C. An internal EMI Filter is incorporated to meet EN55022 Class A. Additional features include 1500 VDC I/O-isolation, remote on/off control, over voltage protection (single output models), output current limiting, short circuit protection and under voltage lockout. These converters are fully RoHS compliant and meet EN/UL 60950-1.
Units are in full production with deliveries available from stock to 6 weeks. Prices start at €15.50 for 1000 pieces for the single output models. Complete specifications are available at http://www.tracopower.com. Please contact sales@traco.ch / +41 43 311 4511 for Sales and Technical support. |