SIP Package DC/DC Converter, 4:1 Input Range
TRACOPOWER introduces it's new TMR-2WI Series of isolated and fully regulated 2 Watt DC/DC Converters in the high-density 26 x 9.3 x 12.5mm SIP Package with ultra-wide input ranges of 9-36 / 18-75 VDC.
The wide input range, high efficiency operation and a shutdown input during stand-by operation make the converters particularly interesting for battery operated applications.

The TMR-2WI Series consists of 14 models offering 9~36 VDC or 18~75 VDC Input Ranges with Single and Dual-Outputs ranging from 3.3~15 VDC. An excellent efficiency up to 84% allows -40°c to +75°C operation temperatures at full load. Further features include remote On/Off control, 1000 VDC Isolation, short circuit protection and tightly regulated output voltages. Typical applications for these ultra-compact converters are battery operated equipment and distributed power architectures in communication, instrumentation and industrial electronics, everywhere where space on the PCB is critical.

Units are in full production with deliveries available from stock to 8 weeks.
Download TMR2-WI Series Datasheet
Date: 15.06.2007
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer