Industrial Power Supplies with wide-range Input
The successful TSP series of high performance DIN-rail power supplies from TRACOPOWER has been extended with models featuring ultrawide-range single-phase and 2-phase input of 120/230-500VAC. With this voltage ranges these power supplies can be used on practical any Single– or 3-phase network in the world.
There are 3 models available with 24VDC output voltage and nominal output currents from 7.5A to 25A. A high power reserve guarantees reliable start-up of loads with high inrush currents.
The power supplies comply with IEC 61204-3 the EMC standard for industrial enviroment.
Built-in over temperature protection, diagnostic output and external shut down are standard features.
An expansion of functions like redundancy, output buffer and battery back-up are possible by available add-on modules. The operating temperature range is specified for –25°C to +70°C.
A rugged metal case and a vibration and shock proof construction qualifies the TSP-WR series
as true industrial power supplies working reliable also under harsh factory floor conditions.
An International safety approval package includes CB scheme, EN/UL 60950-1 and UL508 listing for industrial control equipment.
Download TSP-WR Series Datasheet
Date: 13.08.2007
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer