| The successful TSP series of high performance DIN-rail power supplies from TRACOPOWER has been extended with models featuring ultrawide-range single-phase and 2-phase input of 120/230-500VAC. With this voltage ranges these power supplies can be used on practical any Single– or 3-phase network in the world. | |||
The power supplies comply with IEC 61204-3 the EMC standard for industrial enviroment. Built-in over temperature protection, diagnostic output and external shut down are standard features. An expansion of functions like redundancy, output buffer and battery back-up are possible by available add-on modules. The operating temperature range is specified for –25°C to +70°C. A rugged metal case and a vibration and shock proof construction qualifies the TSP-WR series as true industrial power supplies working reliable also under harsh factory floor conditions. An International safety approval package includes CB scheme, EN/UL 60950-1 and UL508 listing for industrial control equipment. |
|||
| Download TSP-WR Series Datasheet | |||
| Date: 13.08.2007 | |||
| © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer | |