12 Watt DC/DC Converter with Ultra-Wide Input Range
TRACOPOWER introduces it's new THD-12WI Series of DC/DC Converters offering 12 Watts of output power, a very high power density in the industry standard 24-DIP Package. The ultra-wide 4:1 input range (9~36 / 18~75 VDC) and high efficiency make these ideal power solutions for applications with limited space and battery operated systems.
TRACOPOWER’s THD-12WI Series consists of 18 models offering input ranges of 9~36 VDC or 18~75VDC with both single and dual output voltages. Very high efficiency operation up to 88% enables full load operation over an extended ambient operating temperature range of -40~+85°C. An internal EMI Filter is incorporated to meet EN55022 Class A. Additional features include 1500 VDC I/O-isolation, remote on/off control, over voltage protection (single output models), output current limiting, short circuit protection and under voltage lockout. These converters are fully RoHS compliant and meet
EN/UL 60950-1.

Units are in full production with deliveries available from stock to 6 weeks. Prices start at €15.50 for 1000 pieces for the single output models. Complete specifications are available at http://www.tracopower.com. Please contact sales@traco.ch / +41 43 311 4511 for Sales and Technical support.
Download THD12WI Series Datasheet
Date: 22.06.2007
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer