They supply up to 100W output power over an industrial operating temperature range from –25°C to +50°C with natural convection cooling.Thus a dedicated fan in the system can be eliminated. This performance could be realized by a state-of-the-art circuit design achieving a very high efficiency of over 90%. Compared to a traditional open frame power supply the power loss of the TOP-100 could be reduced by appox. 50% which has a very positive impact on the reliability and lifetime of the product. At the time being there are 7 standard models available with output voltages from 3.3 VDC to 48VDC. With safety approval for class l and class ll operation, these power supplies offer an interesting solution for many space and cost critical applications in the industrial, ITE, medical and consumer electronics field.
All models are in full production with sample deliveries from stock. Prices start from USD 34.50 for OEM quantities. Download TOP-100 datasheet Technical Article |