High Performance 3 to 15W
DC / DC Converter Modules
High Performance 3 to 15W
The TEN series is an extensive range of high performance DC/DC converters offering excellent specifications and very high power density in shielded metal packages.
All models are available with wide
2:1 or ultra-wide 4:1 input ranges
.
The TEN series models offer an extended operating temperature range of –40 to +85°C and provide an internal EMI-filter to meet EN/UL 55022, class A..
TEN WI
Product Series Output Power Input Voltage Ranges [VDC] Output Voltages [VDC] Package Style / Features  
TEN 3     3W 4.5-9, 9-18, 18-36, 36-72 3.3, 5, 12, 15, ±5, ±12, ±15 DIP-24,
2:1 Input Range,
Plastic Case
TEN 3WI     3W 9-36, 18-75 3.3, 5, 12, 15, ±12, ±15 DIP-24,
2:1 Input Range, Plastic Case
TEN 5     6W 4.5-7, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 DIP-24,
2:1 Input Range
TEN 5WI     6W 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 DIP-24,
4:1 Input Range
TEN 8     8W 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 DIP-24,
2:1 Input Range
TEN 8WI     8W 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 DIP-24,
4:1 Input Range
THD 10     10W 9-18, 18-36, 36-75 2.5, 3.3, 5.1, 12, ±12, ±15, DIP-24,
2:1 Input Range
TEN 10     10W 9-18, 18-36, 36-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 1" x 2",
2:1 Input Range
THD 12     12W 9-18, 18-36, 36-75 2.5, 3.3, 5.1, 12, ±12, ±15, DIP-24,
2:1 Input Range
THD 12WI     12W 9-36, 36-75 3.3, 5.1, 12, 15, ±5, ±12, ±15 DIP-24,
4:1 Input Range
TEN 12WI     12W 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 1" x 2",
4:1 Input Range
THD 15     15W 18-36, 36-75 3.3, 5.1, 12, 15, ±12, ±15 1" x 1",
2:1 Input Range
THN 15     15W 9-18, 18-36, 36-75 3.3, 5.0, 12, 15, ±5, ±12, ±15 1" x 1",
2:1 Input Range
THN 15WI     15W 9-36, 18-75 3.3, 5.0, 12, 15, ±5, ±12, ±15 1" x 1",
4:1 Input Range
TEN 15     15W 9-18, 18-36, 36-75, 3.3, 5, 12, 15, ±5, ±12, ±15 1" x 2",
2:1 Input Range
TEN 15WI     15W 9-36, 18-75 3.3, 5.1, 12, ±12, ±15 1" x 2",
4:1 Input Range
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer