General Purpose 15 to 240W
DIN-Rail Mount Power Supplies
General Purpose
The new TBL series comes in compact low profile plastic cases which fit in wall mounted control panels used in building and factory automation. This product has safety approval to EN/UL 60950-1, UL 508 listing as well as the UL 1310 class II approval required for commercial and residential applications.
The popular TCL series offers also models with DC-input voltage. They are available with detachable screw terminal block or with spring clamp terminals.
Picture003
Product Series Output Power Input Voltage Output Voltages [VDC] Features  
TBL     15, 30, 60, 90, 150W 85-264VAC 5, 12, 24 Low Profile Plastic Case, Safety Class II
TCL     24, 60, 120, 240W 85-264VAC, 85-375VDC 5.1, 12, 24 Compact Plastic Case, Safety Class I
TCL-DC     24, 60W 9-18VDC,18-75VDC 5, 12, 24 Compact Plastic Case
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer