POL (Point-of-Load) Switching Regulators
DC / DC Converters
Switching Regulators - POL Converters
The new TSR-1 Series are step-down 1A switching regulators, pin compatible to TO-220 style linear regulators. Very high efficiency allows operation without any heatsink.
The TOS series are a range of POL (point-of-load) converters compliant to DOSA standard. There are models in SIP or SMD format available with 6 to 30A maximal output current.
TOS
Product Series Output Current max. Input Voltage Ranges [VDC] Output Voltage Ranges [VDC] Package Style  
TSR 1     1A 4.75-32 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 SIP-3
TOS     6A, 10A, 16A, 30A 2.4-5.5, 8.3-14.0 0.75-3.3, 0.75-5.0 SIP, SMD
 
HOMETOP
   © Copyright 2006 TRACO ELECTRONIC AG. All rights reserved. -> Disclaimer